IESNA:LM-63-2002
[TEST]P947553
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19827
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2326.3 2912.8 3442.9 3853.3 4188 4377.3 4466.4 4498.1 4658.8 5002.7
5570.7 6288.1 6994.3 7558.2 8051.6 8501.9 8786.4 8859.1 8684.1 8240.9
7346.4 5799.9 4787.7 4009.9 3175.8 2234.2 1468.7 1029.6 803.4 693.9
629.4 529.1 448.3 155.6 75.7 12.3 0
2326.3 2933.2 3468.5 3886.1 4193.1 4400.9 4507.3 4537 4670 4980.2
5505.2 6208.3 6901.2 7484.6 7983 8433.3 8771 8892.8 8781.3 8405.7
7658.5 6229.8 4981.2 4182.9 3359 2435.8 1601.7 1080.8 829 718.5
635.6 537.3 452.4 192.4 80.9 15.4 0
2326.3 2907.6 3432.7 3854.3 4182.9 4421.3 4553.4 4609.7 4714.1 4992.4
5439.7 6064 6729.2 7315.7 7789.5 8168.2 8523.4 8696.3 8652.3 8352.5
7751.7 6770.2 5396.7 4438.7 3621 2726.5 1820.7 1209.7 894.5 743
656 571.1 489.2 373.6 190.4 22.5 0
2326.3 2907.6 3417.3 3838 4189 4458.2 4638.3 4732.5 4830.7 5045.7
5378.3 5862.4 6437.6 6989.2 7433.4 7797.7 8103.8 8351.4 8418 8319.7
7958.4 7288.1 6346.5 5231.9 4182.9 3250.5 2273.1 1455.4 992.8 755.3
651.9 566 483.1 384.8 270.2 105.4 0
2326.3 2821.7 3316 3747.9 4118.4 4445.9 4706.9 4879.9 4990.4 5160.3
5436.6 5791.8 6251.3 6719 7139.7 7502 7796.7 8058.7 8245 8295.1
8195.9 7890.9 7299.3 6404.8 5359.9 4292.4 3198.3 2108.3 1324.4 888.4
677.5 601.8 523 399.1 269.2 83.9 0
2326.3 2776.6 3222.9 3643.5 4032.4 4392.7 4720.2 4979.1 5155.2 5319.9
5526.7 5823.5 6167.4 6575.7 6987.2 7396.5 7744.5 8016.8 8222.5 8392.4
8524.4 8480.4 8295.1 7874.5 7147.8 6206.3 4995.5 3830.8 2576 1590.5
1031.6 705.2 510.7 309.1 155.6 40.9 0
2326.3 2690.7 3078.6 3474.6 3859.5 4237.1 4601.5 4925.9 5195.1 5411
5630 5869.5 6132.6 6460.1 6835.7 7261.4 7699.5 8122.2 8496.8 8826.3
9126.2 9455.7 9604.1 9696.3 9675.8 9258.2 8460.9 7190.8 5510.3 3732.6
2154.4 1118.6 571.1 329.6 160.7 55.3 0
2326.3 2625.2 2936.3 3276.1 3628.2 3960.8 4318 4664.9 4998.6 5293.3
5588.1 5861.4 6109 6376.2 6656.6 6957.5 7306.5 7701.5 8133.4 8591.9
9092.4 9810.9 10391.2 10745.3 11148.5 11440.2 11478.1 11086.1 10066.7 8416.9
6132.6 3957.7 2017.2 822.9 293.7 57.3 0
2326.3 2507.5 2726.5 2980.3 3258.7 3553.5 3853.3 4150.1 4443.9 4745.8
5062 5354.7 5673 6005.7 6351.6 6698.5 7083.4 7515.3 7993.2 8534.6
9167.1 10126.1 11077.9 11729.9 12561.9 13541.4 14589.4 15288.4 15139 13731.8
10834.3 7024 2979.3 909.9 286.6 59.4 0
2326.3 2487 2705 2938.4 3201.4 3479.8 3764.3 4047.8 4328.2 4612.7
4893.2 5183.8 5490.9 5823.5 6167.4 6524.6 6921.7 7360.7 7852 8411.8
9043.3 10058.6 11017.5 11723.7 12613.1 13680.6 14824.8 15553.5 15415.3 13919
10769.9 6586 2523.9 697 225.2 51.2 0
2326.3 2409.2 2521.8 2673.3 2856.5 3056 3257.7 3469.5 3688.5 3909.6
4132.7 4363 4595.3 4841 5105 5384.4 5691.5 6039.4 6459.1 6938
7521.4 8448.7 9151.8 9845.7 10692.1 11710.4 12666.3 13080.8 12647.9 10997.1
8118.1 4518.6 1302.9 273.3 91.1 20.5 0
2326.3 2351.9 2415.4 2506.5 2632.3 2768.5 2916.9 3069.4 3223.9 3388.7
3549.4 3703.9 3863.6 4022.2 4190 4367.1 4553.4 4779.6 5041.6 5381.3
5872.6 6482.6 6898.1 7362.8 7918.5 8524.4 8937.9 8793.6 8071 6715.9
4850.2 2481.9 809.6 241.5 82.9 19.4 0
2326.3 2300.7 2309.9 2351.9 2420.5 2491.1 2584.2 2676.3 2767.4 2862.6
2945.5 3020.2 3082.7 3140 3179.9 3205.5 3231.1 3248.5 3277.1 3343.6
3503.3 3597.5 3614.9 3649.7 3703.9 3753 3619 3194.2 2588.3 1918
1303.9 738.9 370.5 156.6 75.7 26.6 0
2326.3 2193.3 2114.5 2073.5 2069.4 2085.8 2113.4 2144.1 2165.6 2178.9
2177.9 2152.3 2112.4 2056.1 1981.4 1890.3 1780.8 1667.2 1562.8 1465.6
1365.3 1276.3 1201.5 1140.1 1086.9 1032.7 965.1 874 748.1 579.3
421.7 310.1 214.9 138.2 78.8 22.5 0
2326.3 2094 1949.7 1886.2 1870.9 1884.2 1912.8 1943.5 1958.9 1954.8
1933.3 1895.4 1840.2 1771.6 1691.8 1609.9 1525 1440 1356.1 1264
1170.8 1086.9 1025.5 988.7 974.3 976.4 974.3 945.7 875.1 757.4
576.2 397.1 278.4 183.2 91.1 20.5 0
2326.3 2016.2 1842.2 1773.7 1776.7 1815.6 1858.6 1886.2 1888.3 1869.9
1834 1782.9 1722.5 1652.9 1579.2 1506.5 1429.8 1348.9 1266 1189.3
1130.9 1080.8 1047 1025.5 1007.1 985.6 951.8 917 874 805.5
701.1 550.6 361.3 199.6 95.2 20.5 0
2326.3 1941.5 1762.4 1716.3 1745 1798.2 1840.2 1860.6 1852.5 1820.7
1771.6 1713.3 1645.7 1579.2 1508.6 1440 1392.9 1336.6 1266 1209.7
1171.9 1121.7 1042.9 980.5 939.5 899.6 858.7 817.7 780.9 747.1
707.2 642.7 526.1 403.2 236.4 57.3 0
2326.3 1899.5 1720.4 1694.8 1744 1795.1 1837.1 1849.4 1829.9 1779.8
1719.4 1650.8 1577.2 1511.6 1455.4 1423.6 1385.8 1346.9 1309 1225.1
1150.4 1091 1031.6 976.4 919.1 868.9 819.8 774.8 727.7 673.4
620.2 572.1 501.5 432.9 302.9 117.7 0
2326.3 1863.7 1693.8 1690.8 1745 1794.1 1831 1835.1 1805.4 1751.1
1682.6 1606.8 1539.3 1476.9 1434.9 1399.1 1353 1290.6 1235.3 1168.8
1117.6 1060.3 1004 952.8 909.9 865.8 818.8 770.7 714.4 651.9
583.4 523 445.2 336.7 223.1 93.1 0
2326.3 1843.3 1680.5 1689.7 1749.1 1797.2 1829.9 1823.8 1785.9 1721.5
1641.6 1566.9 1503.5 1455.4 1432.8 1378.6 1294.7 1197.4 1158.6 1125.8
1067.5 1022.4 983.5 926.2 883.2 849.5 805.5 753.3 690.8 622.3
547.6 514.8 443.2 289.6 210.8 129 0
2326.3 1839.2 1672.3 1690.8 1750.1 1799.2 1828.9 1820.7 1774.7 1702
1621.2 1547.5 1485 1455.4 1420.6 1352 1229.2 1148.3 1127.9 1087.9
1036.8 981.5 929.3 889.4 864.8 843.3 803.4 754.3 694.9 626.4
553.7 572.1 456.5 305 232.3 86 0
2326.3 1839.2 1671.3 1693.8 1751.1 1800.3 1827.9 1823.8 1778.8 1703
1621.2 1546.4 1484 1456.4 1417.5 1347.9 1220 1149.3 1133 1086.9
1033.7 973.3 930.3 877.1 869.9 843.3 802.4 754.3 699 625.3
555.7 563.9 392 315.2 229.3 82.9 0
